HUBBELL CANADA
2-1/4in SQUARE FLAT WASHER for 3/4in BOLT SIZE, 13/16in HOLE
Image of 6814 2-1/4in SQUARE FLAT WASHER for 3/4in BOLT SIZE, 13/16in HOLE
Image of 6814 2-1/4in SQUARE FLAT WASHER for 3/4in BOLT SIZE, 13/16in HOLE

2-1/4in SQUARE FLAT WASHER for 3/4in BOLT SIZE, 13/16in HOLE

Brand: CHANCE Utility

Catalog ID: 6814

Square washers distribute the load and protect against crushing of wood fibers. They provide a smooth surface against the nut, which makes loosening less likely.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Square flat washer, 2-1/4" square x 3/16"
  • 13/16" diameter hole for 3/4" diameter bolt
  • Galvanized per ASTM A-153 or ASTM B695
  • RUS listed, d - Washers, flat

General

Catalog Number

6814

Coating

Galvanized, ASTM A-153

Material

Steel

Product Type

Square Flat

Size

2-1/4 in X 2-1/4 in X 3/16 in

Type

Washer

UPC

096359073772

Dimensions

Bolt Size

3/4 in

Dimension - Hole Size inch

13/16 in

Dimensions

2.250 in x 2.250 in x 0.190 in

Distance From Pole

N/A

Height

0.19 in

Length

2.25 in

Size

2-1/4 in X 2-1/4 in X 3/16 in

Weight

0.2 lb

Width

2.25 in

Certifications And Compliance

Industry Standard(s)

NEMA PH10

RUS Listed Reference

d - Washers, flat

Logistics

Pallet Quantity

9600