HUBBELL CANADA
(2) 2" PVC Condut Hubs, Includes PVC Conduit Reducing Adapters, 1", 1-1/4", 1-1/2"
Image of CFBHUB200PVC (2) 2" PVC Condut Hubs, Includes PVC Conduit Reducing Adapters, 1", 1-1/4", 1-1/2"
Image of CFBHUB200PVC (2) 2" PVC Condut Hubs, Includes PVC Conduit Reducing Adapters, 1", 1-1/4", 1-1/2"
play
See the features and benefits of Hubbell's SystemOne ETERNAL™ Recessed Concrete Floorboxes
play
See the features and benefits of Hubbell's SystemOne ETERNAL™ Recessed Concrete PVC Floorboxes

(2) 2" PVC Condut Hubs, Includes PVC Conduit Reducing Adapters, 1", 1-1/4", 1-1/2"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFBHUB200PVC

Concrete Floorboxes, Recessed, (2) 2" PVC Condut Hubs, Includes PVC Conduit Reducing Adapters, 1", 1-1/4", 1-1/2"

  • Field Installed 2" PVC Hubs
  • Allows Conduit Connections for Low Voltage Wiring
  • Offset Design Allows for Easy Conduit Installation
  • Mounting Screws Included:Includes PVC Conduit Reducing Adapters, 1", 1-1/4", 1-1/2"

PVC Hubs, 1-1/4" with Reducers

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

CFBHUB200PVC

Color

EU RoHS Indicator

Material

PVC

Mounting Method

Mounts to Box

Mounting Type

(4) Screw Mount

Type

Metallic and PVC Floor Boxes

UPC

783585695099

Conductor Related

Cable Entry

(2) PVC Conduit Hubs

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

cULus

Configuration

Mounting Method

Mounts to Box

Logistics

Carton Quantity

10