HUBBELL CANADA
2, 4, & 6-Gang Series, Pre-Wired Device Plate, CR15GRY with 18" Stranded Wire
Image of PWFBMPCR15GRY 2, 4, & 6-Gang Series, Pre-Wired Device Plate, CR15GRY with 18" Stranded Wire
Image of PWFBMPCR15GRY 2, 4, & 6-Gang Series, Pre-Wired Device Plate, CR15GRY with 18" Stranded Wire
play
SystemOne Recessed Floor Boxes
Discontinued

2, 4, & 6-Gang Series, Pre-Wired Device Plate, CR15GRY with 18" Stranded Wire

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PWFBMPCR15GRY

Concrete, Access, Wood Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Pre-Wired Device Plate, CR15GRY with 18" Stranded Wire

  • Plate for Use in SystemOne 2, 4 & 6-Gang Recessed Floorboxes
  • Device Plate with Pre-wired NEMA 5-15 Duplex Receptacle
  • 8" Stranded Wire Leads

CR15GRYP2 with Stranded Wire

General

Application

For Use in Recessed Floor Box

Application - For Use On

Concrete; Raised Access; Wood

Catalog Number

PWFBMPCR15GRY

Color

Steel Plate Gray Receptacle

Construction

Stamped

Cover Shape

Rectangle; Round

Cover Type

Rectangle; Round

Material

Steel Plate, Composite Receptacle

Mounting Method

Mounts to Box

Mounting Type

(1) Screw Mount

Product Family

Recessed - CFB Series

Size

2-Gang;4-Gang;6-Gang;10-Gang

Type

Plate With Devices

UPC

783585459578

Dimensions

Length

5.01 in

Size

2-Gang;4-Gang;6-Gang;10-Gang

Width

2.04 in

Certifications And Compliance

Industry Standard(s)

cULus

Configuration

Mounting Method

Mounts to Box

Logistics

Carton Quantity

15