HUBBELL CANADA
2.4/5 GHz 10/11 dBi 4 Element High Density Patch Antenna with N-Style
Image of ATS-01019 2.4/5 GHz 10/11 dBi 4 Element High Density Patch Antenna with N-Style
Image of ATS-01019 2.4/5 GHz 10/11 dBi 4 Element High Density Patch Antenna with N-Style

2.4/5 GHz 10/11 dBi 4 Element High Density Patch Antenna with N-Style

Brand: AccelTex Solutions

Catalog ID: ATS-01019

ATS-01019 (former catalog number ATS-OHDP-245-1011-4NJ-IC). The AccelTex Solutions high density dual band indoor/outdoor patch antenna is a perfect complement to any enterprise-class AP to achieve focused, directional coverage in your indoor or outdoor space. With a narrower beamwidth than most patch antennas and both horizontal and vertical polarized antenna elements, this antenna is purpose-built to provide a very focused coverage pattern suitable for high density deployments. Each antenna element is optimized for Wi-Fi operation on both 2.4 and 5 GHz. This antenna comes with integrated connectors and ships with our articulating wall and pole mount kit for precise antenna positioning. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired.
Note:This antenna does not include cables. View the N-Style Plug to N-Style Plug cable assemblies.

  • High-density dual band patch antenna with narrow beamwidth for focused coverage
  • Includes horizontal and vertical polarization and articulating wall/pole mount kit

General

Antenna Gain

10/11 dBi

Antenna Type

Patch

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Beamwidth - Horizontal

55°/40°

Beamwidth - Vertical

55°/50°

Catalog Number

ATS-01019

Connector Type

N-Style Jack (Cable assemblies not included)

Diameter - Pole

2 in

Indoor/Outdoor

Indoor or Outdoor

Input Power - Max

100 W

Installation Type

Articulating Wall/Pole Mount (included)

Isolation Loss

˃20dB

Material - Radome

ASA

Number of Leads

4

Operating Temperature

-40 to 65 °C

Polarization

2 Vertical, 2 Horizontal

Product Type

Patch Antenna

Protection Type

DC Grounded

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620435428

Windage

130 mph (210 km/h)

Dimensions

Diameter - Pole

2 in

Dimensions

9.1 in x 9.1 in x 1.8 in

Height

1.8 in

Length

9.1 in

Width

9.1 in

Electrical Ratings

Frequency Rating

2.4/5 GHz

Impedance

50 Ohms

Input Power - Max

100 W

Voltage Ratio

< 2.0:1

Operational

Indoor/Outdoor

Indoor or Outdoor

Isolation Loss

˃20dB

Operating Temperature

-40 to 65 °C

Configuration

Antenna Type

Patch

Connector Type

N-Style Jack (Cable assemblies not included)

Number of Leads

4