HUBBELL CANADA
2.4/5 GHz 4 DBi 8 Element Indoor/Outdoor Dual Directional Handrail Patch
Image of ATS-01016 2.4/5 GHz 4 DBi 8 Element Indoor/Outdoor Dual Directional Handrail Patch
Image of ATS-01016 2.4/5 GHz 4 DBi 8 Element Indoor/Outdoor Dual Directional Handrail Patch
Image of ATS-01016 2.4/5 GHz 4 DBi 8 Element Indoor/Outdoor Dual Directional Handrail Patch
Image of ATS-01016 2.4/5 GHz 4 DBi 8 Element Indoor/Outdoor Dual Directional Handrail Patch
Image of ATS-01016 2.4/5 GHz 4 DBi 8 Element Indoor/Outdoor Dual Directional Handrail Patch

2.4/5 GHz 4 DBi 8 Element Indoor/Outdoor Dual Directional Handrail Patch

Brand: AccelTex Solutions

Catalog ID: ATS-01016

ATS-01016 (former catalog number ATS-ODDHRP-245-4-8RPSP-120). The AccelTex Solutions 2.4/5 GHz indoor/outdoor dual directional patch antenna is a perfect complement to any enterprise-class AP to achieve dual directional coverage in a stadium or arena. This antenna attaches to a standard stadium handrail and propagates RF in two directions. Each antenna ships with 3 different handrail adapters for affixing to a round or square handrail. This highly versatile antenna is suitable for a broad range of stadium applications where focused RF coverage of an area is desired.

**Please purchase appropriate adapters to make connections to APs with RPTNC or N-Style. The standard connectors for this antenna are RPSMA plugs to aid the installer in fishing the leads through the handrail.

  • Dual directional patch antenna optimized for 2.4 and 5 GHz Wi-Fi
  • Designed for stadium handrails with three adapters for round or square rails

General

Antenna Gain

4 dBi

Antenna Type

Patch

Application

High Density, Stadium

Beamwidth - Horizontal

117°/110°

Beamwidth - Vertical

81°/78°

Cable Type

RG58

Catalog Number

ATS-01016

Compatibility

  • Aruba/HP AP-654
  • Aruba/HP AP-754

Connector Type

RPSMA Plug

Diameter - Pole

2 in

Indoor/Outdoor

Indoor or Outdoor

Input Power - Max

100 W

Installation Type

3 Handrail Adapters

Isolation Loss

˃20dB

Material - Radome

ASA

Number of Leads

8

Operating Temperature

-40 to 65 °C

Polarization

Vertical

Product Type

Patch Antenna

Protection Type

DC Grounded

Technology

802.11ac, 802.11ax, 802.11n, 802.3af, 802.3at

UPC

662620435411

Windage

130 mph (210 km/h)

Dimensions

Diameter - Installation Hole

1.18 in

Diameter - Pole

2 in

Dimensions

7.9 in x 5.9 in x 2.2 in

Height

2.2 in

Length

7.9 in

Width

5.9 in

Electrical Ratings

Frequency Rating

2.4-2.5/4.9-5.85 GHz

Impedance

50 Ohms

Input Power - Max

100 W

Voltage Ratio

< 2.2:1

Conductor Related

Cable Type

RG58

Operational

Compatibility

  • Aruba/HP AP-654
  • Aruba/HP AP-754

Indoor/Outdoor

Indoor or Outdoor

Isolation Loss

˃20dB

Operating Temperature

-40 to 65 °C

Configuration

Antenna Type

Patch

Connector Type

RPSMA Plug

Number of Leads

8