HUBBELL CANADA
2.4/5 GHz 4/6 dBi 4 Element Indoor/Outdoor Omni Antenna with N-Style
Image of ATS-01046 2.4/5 GHz 4/6 dBi 4 Element Indoor/Outdoor Omni Antenna with N-Style
Image of ATS-01046 2.4/5 GHz 4/6 dBi 4 Element Indoor/Outdoor Omni Antenna with N-Style
Image of ATS-01046 2.4/5 GHz 4/6 dBi 4 Element Indoor/Outdoor Omni Antenna with N-Style

2.4/5 GHz 4/6 dBi 4 Element Indoor/Outdoor Omni Antenna with N-Style

Brand: AccelTex Solutions

Catalog ID: ATS-01046

ATS-01046 (former catalog number ATS-OO-245-46-4NP-36). The AccelTex Solutions dual band indoor/outdoor omnidirectional antenna is a perfect complement to any enterprise-class AP to achieve desired coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation on both 2.4 and 5 GHz. This antenna comes with our integrated flush mount for surface mounting through a thin wall, ceiling or enclosure door and also ships with a wall and pole mount kit. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications.

  • Dual band omnidirectional antenna optimized for 2.4 and 5 GHz Wi-Fi
  • Includes flush mount and wall/pole mount kit for versatile installations

General

Antenna Gain

4/6 dBi

Antenna Type

Omni

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Beamwidth - Horizontal

360°

Beamwidth - Vertical

144°/55°

Cable Type

RG58

Catalog Number

ATS-01046

Compatibility

  • Cisco 1562e
  • Cisco 1562ps
  • Cisco 1572eac
  • Cisco 1572ec
  • Cisco Catalyst 9124AXE
  • Cisco MR66
  • Cisco MR72
  • Cisco MR74
  • Cisco MR76
  • Mist AP61E

Connector Type

N-Style Plug

Diameter - Pole

2 in

Indoor/Outdoor

Indoor or Outdoor

Input Power - Max

100 W

Installation Type

Threaded Bolt with Nut and Wall/Pole Mount (included)

Isolation Loss

˃20dB

Material - Radome

ASA

Number of Leads

4

Operating Temperature

-40 to 65 °C

Polarization

Vertical

Product Type

Omni Antenna

Protection Type

DC Grounded

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620435619

Windage

130 mph (210 km/h)

Dimensions

Diameter - Installation Hole

1 in

Diameter - Pole

2 in

Height

0 in

Length

4.7 in

Width

2.8 in

Electrical Ratings

Frequency Rating

2.4-2.5/4.9-5.85 GHz

Impedance

50 Ohms

Input Power - Max

100 W

Voltage Ratio

< 2.0:1

Conductor Related

Cable Type

RG58

Operational

Compatibility

  • Cisco 1562e
  • Cisco 1562ps
  • Cisco 1572eac
  • Cisco 1572ec
  • Cisco Catalyst 9124AXE
  • Cisco MR66
  • Cisco MR72
  • Cisco MR74
  • Cisco MR76
  • Mist AP61E

Indoor/Outdoor

Indoor or Outdoor

Isolation Loss

˃20dB

Operating Temperature

-40 to 65 °C

Configuration

Antenna Type

Omni

Connector Type

N-Style Plug

Number of Leads

4

Logistics

Carton Quantity

10