HUBBELL CANADA
Image of ATS-01054 2.4/5 GHz 4/6 dBi 6 Element Indoor/Outdoor Omni Antenna with RPTNC

2.4/5 GHz 4/6 dBi 6 Element Indoor/Outdoor Omni Antenna with RPTNC

Brand: AccelTex Solutions

Catalog ID: ATS-01054

ATS-01054 (former catalog number ATS-OO-245-46-6RPTP-36). The AccelTex Solutions dual band indoor/outdoor omnidirectional antenna is a perfect complement to any enterprise-class AP to achieve desired coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation on both 2.4 and 5 GHz. This antenna comes with our integrated flush mount for surface mounting through a thin wall, ceiling or enclosure door and also ships with a wall and pole mount kit. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications.

  • Dual band omnidirectional antenna optimized for 2.4 and 5 GHz Wi-Fi
  • Includes flush mount and wall/pole mount kit for indoor or outdoor use

General

Antenna Gain

4/6 dBi

Antenna Type

Omni

Application

Carpeted Space, Indoor Wi-Fi, Outdoor Wi-Fi

Beamwidth - Horizontal

360°

Beamwidth - Vertical

61°/39°

Cable Type

RG58

Catalog Number

ATS-01054

Compatibility

Cisco MR46E

Diameter - Pole

2 in

Indoor/Outdoor

Indoor or Outdoor

Input Power - Max

100 W

Installation Type

Threaded Bolt with Nut and Wall/Pole Mount (included)

Isolation Loss

˃20dB

Material - Radome

ASA

Number of Leads

6

Operating Temperature

-40 to 65 °C

Polarization

Vertical

Protection Type

DC Grounded

Technology

802.11ac, 802.11n

UPC

662620435688

Windage

130 mph (210 km/h)

Dimensions

Diameter - Installation Hole

1 in

Diameter - Pole

2 in

Height

0 in

Length

6.1 in

Width

2.8 in

Electrical Ratings

Frequency Rating

2.4-2.5/4.9-5.85 GHz

Impedance

50 Ohms

Input Power - Max

100 W

Voltage Ratio

< 2.0:1

Conductor Related

Cable Type

RG58

Operational

Compatibility

Cisco MR46E

Indoor/Outdoor

Indoor or Outdoor

Isolation Loss

˃20dB

Operating Temperature

-40 to 65 °C

Configuration

Antenna Type

Omni

Number of Leads

6