HUBBELL CANADA
2.4/5 GHz 4/7 dBi 4 Element Indoor/Outdoor Patch Antenna with RPSMA
Image of ATS-01100 2.4/5 GHz 4/7 dBi 4 Element Indoor/Outdoor Patch Antenna with RPSMA
Image of ATS-01100 2.4/5 GHz 4/7 dBi 4 Element Indoor/Outdoor Patch Antenna with RPSMA
Image of ATS-01100 2.4/5 GHz 4/7 dBi 4 Element Indoor/Outdoor Patch Antenna with RPSMA

2.4/5 GHz 4/7 dBi 4 Element Indoor/Outdoor Patch Antenna with RPSMA

Brand: AccelTex Solutions

Catalog ID: ATS-01100

ATS-01100 (former catalog number ATS-OP-245-47-4RPSP-36). The AccelTex Solutions dual band indoor/outdoor patch antenna is a perfect complement to any enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation on both 2.4 and 5 GHz. This antenna comes with our integrated flush mount for surface mounting through a thin wall or enclosure door and also ships with our articulating wall and pole mount kit. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired.

  • Dual band patch antenna optimized for 2.4 and 5 GHz Wi-Fi
  • Includes flush mount and wall/pole mount kit for versatile installations

General

Antenna Gain

4/7 dBi

Antenna Type

Patch

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Beamwidth - Horizontal

99°/58°

Beamwidth - Vertical

65°/40°

Cable Type

RG58

Catalog Number

ATS-01100

Connector Type

RPSMA Plug

Diameter - Pole

2 in

Indoor/Outdoor

Indoor or Outdoor

Input Power - Max

100 W

Installation Type

Threaded Bolt with Nut and Articulating Wall/Pole Mount (included)

Isolation Loss

˃20dB

Material - Radome

ASA

Number of Leads

4

Operating Temperature

-40 to 65 °C

Polarization

Vertical

Product Type

Patch Antenna

Protection Type

DC Grounded

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620435930

Windage

130 mph (210 km/h)

Dimensions

Diameter - Installation Hole

1 in

Diameter - Pole

2 in

Dimensions

5.5 in x 4.7 in x 1.5 in

Height

1.5 in

Length

5.5 in

Width

4.7 in

Electrical Ratings

Frequency Rating

2.4-2.5/4.9-5.85 GHz

Impedance

50 Ohms

Input Power - Max

100 W

Voltage Ratio

< 2.0:1

Conductor Related

Cable Type

RG58

Operational

Indoor/Outdoor

Indoor or Outdoor

Isolation Loss

˃20dB

Operating Temperature

-40 to 65 °C

Configuration

Antenna Type

Patch

Connector Type

RPSMA Plug

Number of Leads

4