HUBBELL CANADA
2.4/5 GHz 7 dBi 5 Element Dual Pol Indoor/Outdoor Patch Antenna with RPSMA
Image of ATS-01119 2.4/5 GHz 7 dBi 5 Element Dual Pol Indoor/Outdoor Patch Antenna with RPSMA
Image of ATS-01119 2.4/5 GHz 7 dBi 5 Element Dual Pol Indoor/Outdoor Patch Antenna with RPSMA

2.4/5 GHz 7 dBi 5 Element Dual Pol Indoor/Outdoor Patch Antenna with RPSMA

Brand: AccelTex Solutions

Catalog ID: ATS-01119

ATS-01119 (former catalog number ATS-OP-245-7D-5RPSP-36). The AccelTex Solutions dual band indoor/outdoor patch antenna is a perfect complement to any enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation on both 2.4 and 5 GHz. This antenna comes with integrated mounting holes in the corners of the radome and leads exiting the bottom of the antenna for a flush wall mount. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired.

  • Dual band patch antenna optimized for 2.4 and 5 GHz Wi-Fi
  • Includes integrated mounting holes for flush wall installation

General

Antenna Gain

7 dBi

Antenna Type

Patch

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Beamwidth - Horizontal

66°/65°

Beamwidth - Vertical

66°/62°

Cable Type

RG402 Plen

Catalog Number

ATS-01119

Connector Type

RPSMA Plug

Indoor/Outdoor

Indoor or Outdoor

Input Power - Max

50 W per port

Installation Type

Flush Mount to Wall or Articulating Wall/Pole Mount (included)

Isolation Loss

˃30 dB

Material - Radome

ABS

Number of Leads

5

Operating Temperature

-40 to 70 °C

Polarization

3 Vertical, 3 Horizontal

Product Type

Patch Antenna

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620436098

Windage

134 mph (216 km/h)

Dimensions

Dimensions

11.1 in x 4.8 in x 1.1 in

Height

1.1 in

Length

11.1 in

Width

4.8 in

Electrical Ratings

Frequency Rating

2.4-2.485/5.15-5.85 GHz

Impedance

50 Ohms

Input Power - Max

50 W per port

Voltage Ratio

< 1.5:1, Max 2.0

Conductor Related

Cable Type

RG402 Plen

Operational

Indoor/Outdoor

Indoor or Outdoor

Isolation Loss

˃30 dB

Operating Temperature

-40 to 70 °C

Configuration

Antenna Type

Patch

Connector Type

RPSMA Plug

Number of Leads

5