

Brand: AccelTex Solutions
Catalog ID: ATS-01153
Antenna Gain
6 dBi
Antenna Type
Patch
Application
High Density, Indoor Wi-Fi, Outdoor Wi-Fi
Beamwidth - Horizontal
70°/70°/70°
Beamwidth - Vertical
70°/70°/70°
Cable Type
ATS-200
Catalog Number
ATS-01153
Connector Type
RPSMA Plug
Indoor/Outdoor
Indoor or Outdoor
Input Power - Max
50 W per port
Installation Type
Flush Mount to Wall
Isolation Loss
˃30 dB
Material - Radome
ABS
Number of Leads
8
Operating Temperature
-40 to 70 °C
Polarization
Vertical
Product Type
Patch Antenna
Technology
802.11ax
UPC
662620436326
Windage
134 mph (216 km/h)
Dimensions
11.8 in x 11.8 in x 2.3 in
Height
2.3 in
Length
11.8 in
Width
11.8 in
Frequency Rating
2.4-2.48/5.15-5.85/6-7.125 GHz
Impedance
50 Ohms
Input Power - Max
50 W per port
Voltage Ratio
≤1.5:1, Max 2.0
Cable Type
ATS-200
Indoor/Outdoor
Indoor or Outdoor
Isolation Loss
˃30 dB
Operating Temperature
-40 to 70 °C
Antenna Type
Patch
Connector Type
RPSMA Plug
Number of Leads
8