HUBBELL CANADA
Image of ATS-02855 2.4/5/6 GHz 7 dBi 10 Element Indoor Patch Antenna with 10 MPC
Image of ATS-02855 2.4/5/6 GHz 7 dBi 10 Element Indoor Patch Antenna with 10 MPC

2.4/5/6 GHz 7 dBi 10 Element Indoor Patch Antenna with 10 MPC

Brand: AccelTex Solutions

Catalog ID: ATS-02855

ATS-02855 (former catalog number ATS-OP-2456-7-10MPC-36). The AccelTex Solutions Tri-Band 10-Element indoor directional patch antenna with 4MPC and 6 MPC connectors is compatible with the Mist AP45E to achieve desired coverage in your indoor. Each antenna element is optimized for operation on 2.4, 5 and 6 GHz. This antenna comes with our integrated flush mount for surface mounting through a thin wall, ceiling or enclosure door and also ships with a wall and pole mount kit. This highly versatile antenna is suitable for a broad range of indoor applications. The Juniper/Mist AP45E-WW is approved in most countries. Please check with Juniper/Mist directly to verify regulations in your specific area. Contact Juniper/Mist
The AP45E-US is now shipping in the U.S. with the 6 GHz band disabled at launch.

*Outdoor and connectorized antenna applications in the 6 GHz band in the U.S. require pending FCC updates to the equipment approvals process see Document FCC OET Labs 6 GHz guidance.

General

Antenna Gain

7/7/7 dBi

Antenna Type

Patch

Application

Indoor Wi-Fi

Beamwidth - Horizontal

120°/105°/105°

Beamwidth - Vertical

75°/60°/60°

Cable Type

RG316

Catalog Number

ATS-02855

Connector Type

4 MPC and 6 MPC

Indoor/Outdoor

Indoor Only due to LPI requirements

Installation Type

Flush Mount to Wall or Articulating Wall/Pole Mount (included)

Material - Radome

ABS

Number of Leads

10

Polarization

5 Vertical , 5 Horizontal

Product Type

Patch Antenna

Technology

802.11ax

UPC

662620438757

Dimensions

Dimensions

11.8 in x 11.8 in x 1.8 in

Height

1.8 in

Length

11.8 in

Width

11.8 in

Electrical Ratings

Frequency Rating

2.4-2.48/5.15-5.85/6-7.125 GHz

Voltage Ratio

<2.0

Conductor Related

Cable Type

RG316

Operational

Indoor/Outdoor

Indoor Only due to LPI requirements

Configuration

Antenna Type

Patch

Connector Type

4 MPC and 6 MPC

Number of Leads

10