HUBBELL CANADA
2.4/5/6GHz 12dBi 8 Element Indoor/Outdoor High Density Patch Antenna w/ N-Style
Image of ATS-03114 2.4/5/6GHz 12dBi 8 Element Indoor/Outdoor High Density Patch Antenna w/ N-Style
Image of ATS-03114 2.4/5/6GHz 12dBi 8 Element Indoor/Outdoor High Density Patch Antenna w/ N-Style

2.4/5/6GHz 12dBi 8 Element Indoor/Outdoor High Density Patch Antenna w/ N-Style

Brand: AccelTex Solutions

Catalog ID: ATS-03114

ATS-03114 (former catalog number ATS-OHDP-2456-131212-8NP-36). The AccelTex Solutions Tri-Band Indoor/Outdoor Patch Antenna with a 8 N-Style connectors is a perfect complement to an enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation on 2.4, 5 and 6 GHz. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired. We call this antenna the 30x30

*Outdoor and connectorized antenna applications in the 6 GHz band in the U.S. require pending FCC updates to the equipment approvals process see section III of Document FCC OET Labs 6 GHz guidance.

General

Antenna Gain

12/12/12 dBi

Antenna Type

Patch

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Beamwidth - Horizontal

35°/30°/30°

Beamwidth - Vertical

75°/50°/45°

Cable Type

ATS-195

Catalog Number

ATS-03114

Compatibility

Cisco IW9167E

Connector Type

N-Style

Indoor/Outdoor

Indoor or Outdoor

Input Power - Max

50W per port

Installation Type

Flush Mount to Wall or Articulating Mount (included)

Isolation Loss

˃30 dB

Material - Radome

ASA

Number of Leads

8

Operating Temperature

-40 to 70 °C

Polarization

Vertical and Horizontal

Product Type

Patch Antenna

Protection Type

None

Technology

802.11ax

UPC

662620439723

Windage

134 mph (216 km/h)

Dimensions

Dimensions

19.3 in x 19.3 in x 2.4 in

Height

2.4 in

Length

19.3 in

Width

19.3 in

Electrical Ratings

Frequency Rating

2.4-2.48/5.15-5.85/6-7.125 GHz

Impedance

50 Ohms

Input Power - Max

50W per port

Voltage Ratio

<2.5

Conductor Related

Cable Type

ATS-195

Operational

Compatibility

Cisco IW9167E

Indoor/Outdoor

Indoor or Outdoor

Isolation Loss

˃30 dB

Operating Temperature

-40 to 70 °C

Configuration

Antenna Type

Patch

Connector Type

N-Style

Number of Leads

8

Logistics

Carton Quantity

3

Pallet Quantity

24