

Brand: AccelTex Solutions
Catalog ID: ATS-02693
Antenna Gain
12/12/12 dBi
Antenna Type
Patch
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Beamwidth - Horizontal
35°/30°/30°
Beamwidth - Vertical
35°/30°/30°
Cable Type
ATS-100
Catalog Number
ATS-02693
Connector Type
8 Port Right Angle Dart
Indoor/Outdoor
Indoor or Outdoor
Installation Type
Flush Mount to Wall or Articulating Mount
Material - Radome
ASA
Number of Leads
1
Polarization
Vertical and Horizontal
Product Type
Patch Antenna
Technology
802.11ax
UPC
662620438078
Dimensions
19.3 in x 19.3 in x 2.4 in
Height
2.4 in
Length
19.3 in
Width
19.3 in
Frequency Rating
2.4-2.48/5.15-5.85/6-7.125 GHz
Voltage Ratio
<2
Cable Type
ATS-100
Indoor/Outdoor
Indoor or Outdoor
Antenna Type
Patch
Connector Type
8 Port Right Angle Dart
Number of Leads
1
Carton Quantity
8
Pallet Quantity
32