

Brand: AccelTex Solutions
Catalog ID: ATS-03411
Antenna Gain
13/15/15 dBi
Antenna Type
Patch
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Beamwidth - Horizontal
25°/20°/20°
Beamwidth - Vertical
25°/20°/20°
Cable Type
ATS-200
Catalog Number
ATS-03411
Compatibility
Connector Type
RPSMA
Indoor/Outdoor
Indoor or Outdoor
Input Power - Max
50 W per port
Installation Type
Flush Mount to Wall or Articulating Mount
Isolation Loss
˃30 dB
Material - Radome
ASA
Number of Leads
6
Operating Temperature
-40 to 70 °C
Polarization
3 Vertical, 3 Horizontal
Product Type
Patch Antenna
Protection Type
None
Technology
802.11ax
UPC
662620440996
Windage
134 mph (216 km/h)
Dimensions
24 in x 24 in x 1.6 in
Height
1.6 in
Length
24 in
Width
24 in
Frequency Rating
2.4-2.48/5.15-5.85/6-7.125 GHz
Impedance
50 Ohms
Input Power - Max
50 W per port
Voltage Ratio
<2.5
Cable Type
ATS-200
Compatibility
Indoor/Outdoor
Indoor or Outdoor
Isolation Loss
˃30 dB
Operating Temperature
-40 to 70 °C
Antenna Type
Patch
Connector Type
RPSMA
Number of Leads
6