HUBBELL CANADA
2-Gang AFB Series, Cover Assembly, Brass Powder Paint Finish with Floor Insert
Image of 2GAFBCVRBRSC 2-Gang AFB Series, Cover Assembly, Brass Powder Paint Finish with Floor Insert
Image of 2GAFBCVRBRSC 2-Gang AFB Series, Cover Assembly, Brass Powder Paint Finish with Floor Insert

2-Gang AFB Series, Cover Assembly, Brass Powder Paint Finish with Floor Insert

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 2GAFBCVRBRSC

Raised Access or Wooden Floors, Recessed, 2-Gang AFB Series, Cover Assembly, Brass Powder Paint Finish with Floor Insert

  • Surface Style with Cover Insert
  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Low Profile Surface Cover without Insert Option with Two Large Cable Egress Doors

General

Application

For Use with Raised Access Floor Boxes

Application - For Use On

Raised Access; Wood

Catalog Number

2GAFBCVRBRSC

Color

Brass Powder Coat

Construction

Cast Aluminum

Cover Shape

Rectangle

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

  • (4) Screw Mount
  • (4) Screw Mount

Number of Gang(s)

2-Gang

Product Family

Recessed Rectangular - AFB Series;Recessed - AFB Series

Size

2-Gang

Type

Recessed Access Floor Box Cover w/ Carpet Insert

Type of Use

Carpet/Surface

Typical Application

Carpet/Surface

UPC

783585527024

Dimensions

Length

15 in

Size

2-Gang

Weight

2 lb

Width

8.75 in

Conductor Related

Cable Entry

(2) Egress Doors

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Box

Number of Gang(s)

2-Gang