HUBBELL CANADA
2-Gang Duplex Steel electrical Wall Plate Gray SP82G
Image of SP82G 2-Gang Duplex Steel electrical Wall Plate Gray SP82G
Image of SP82G 2-Gang Duplex Steel electrical Wall Plate Gray SP82G
Discontinued

2-Gang Duplex Steel electrical Wall Plate Gray SP82G

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SP82G

Wallplates and Boxes, Metallic Plates, 2- Gang, 2) Duplex Opening, Standard Size, Gray Painted Steel

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

General

Catalog Number

SP82G

Color

Gray

Construction

Stamped

Cutout

2) Duplex

Item Type

Screw Mount

Material

Steel

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Product Family

Accessory

Size

Standard

Specifications

  • Appearance - Powder coat paint
  • Mounting Screws - Steel painted, slotted head
  • Plate Material - Steel
  • Plate Openings - Duplex Receptacle
  • Plate Type - 2-Gang

Style

2-Duplex

Type

Duplex

UPC

883778115264

Dimensions

Display Size

Standard Sized

Size

Standard

Thickness

0.03

Certifications And Compliance

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10