
Brand: Raco
Catalog ID: 7488RAC
Cable Clamps
6
Catalog Number
7488RAC
Ceiling Fan Rated
No
Color
EU RoHS Indicator
Material
Steel
Number of Gang(s)
2-Gang
Old Work or New Work
Old Work
Product Family
1, 2 Gang Old Work Boxes
Product Type
Non-Metallic Boxes & Covers
Type
Box
UPC
050169974889
Wiring System
Nonmetallic Sheathed Cable
Cubic Capacity
25 cu.in
Depth
2.75 in
Height
4.125 in
Weight
0.272 lb
Width
3 in
Certified Listed
UL Listed
Description SPEC - Certification
Canada 1,237,515; 1,260,599.
EU RoHS Indicator
Number of Gang(s)
2-Gang
Carton Quantity
30
Pallet Quantity
750