HUBBELL CANADA
2-Gang RAYNTITE® Series, Weatherproof Cover, 2.625 in. Dia., Gray
Image of 5034-0 2-Gang RAYNTITE® Series, Weatherproof Cover, 2.625 in. Dia., Gray
Image of 5034-0 2-Gang RAYNTITE® Series, Weatherproof Cover, 2.625 in. Dia., Gray
play
3D View
play
360 View
+4
Image of 5034-0 2-Gang RAYNTITE® Series, Weatherproof Cover, 2.625 in. Dia., Gray

2-Gang RAYNTITE® Series, Weatherproof Cover, 2.625 in. Dia., Gray

Brand: Bell

Catalog ID: 5034-0

Collection name: RAYNTITE®

2-Gang RAYNTITE® Weatherproof Cover, 2.625 in. Dia., Gray

  • Rugged die cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Padlockable, 1/4 in. diameter hole
  • May be mounted to box or device
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package

General

Application

Flip

Catalog Number

5034-0

Color

Construction

Metallic

Cover Type

Flip/Snap

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical

Number of Gang(s)

2-Gang

Series

RAYNTITE® Series

Type

Cover

UPC

050169503409

Dimensions

Actual Depth

1.188 in

Cubic Capacity

26.69355 cu.in

Depth

1.3 in

Height

4.5 in

Package Height

4.5 in

Package Length

1.3 in

Package Weight

0.5 lb

Package Width

4.563 in

Width

4.563 in

Certifications And Compliance

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

6

Packaging Type

Shrinkwrap

Pallet Quantity

720

Standard Package

6