HUBBELL CANADA
2-Gang, RAYNTITE® Series, Weatherproof Cover, Two GFCI, Gray
Image of 5045-0 2-Gang, RAYNTITE® Series, Weatherproof Cover, Two GFCI, Gray
Image of 5045-0 2-Gang, RAYNTITE® Series, Weatherproof Cover, Two GFCI, Gray
play
3D View
play
360 View
+4
Image of 5045-0 2-Gang, RAYNTITE® Series, Weatherproof Cover, Two GFCI, Gray

2-Gang, RAYNTITE® Series, Weatherproof Cover, Two GFCI, Gray

Brand: Bell

Catalog ID: 5045-0

Collection name: RAYNTITE®

2-Gang RAYNTITE® Weatherproof Cover, Two GFCI, Gray

  • Rugged die cast aluminum construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Padlockable, 1/4 in. diameter hole
  • May be mounted to box or device
  • Installation hardware, gasket, and multilingual instructions are included
  • 2 GFCI
  • Vertical mount

General

Application

Flip

Catalog Number

5045-0

Color

Construction

Metallic

Cover Type

Flip/Snap

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical

Number of Gang(s)

2-Gang

Product Family

Metallic Device Covers

Product Type

Weatherproof Covers

Series

RAYNTITE® Series

Type

Cover

UPC

050169504505

Dimensions

Actual Depth

1.188 in

Cubic Capacity

26.69355 cu.in

Depth

1.3 in

Height

4.5 in

Package Height

4.5 in

Package Length

1.3 in

Package Weight

0.5 lb

Package Width

4.563 in

Width

4.563 in

Certifications And Compliance

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

6

Packaging Type

Shrinkwrap

Pallet Quantity

720

Standard Package

6