
Application
Flip
Catalog Number
5043-0
Color
Construction
Metallic
Cover Type
Flip/Snap
EU RoHS Indicator
Material
Aluminum
Material Type
Metallic
Mounting Method
Vertical
Number of Gang(s)
2-Gang
Series
RAYNTITE® Series
Type
Cover
UPC
050169504307
Actual Depth
1.188 in
Cubic Capacity
26.69355 cu.in
Depth
1.3 in
Height
4.5 in
Package Height
4.5 in
Package Length
1.3 in
Package Weight
0.53 lb
Package Width
4.563 in
Weight
0.54 lb
Width
4.563 in
Certified Listed
cULus Listed
EU RoHS Indicator
NEC
Compliant
Nema Rating
NEMA 3R
Mounting Method
Vertical
Number of Gang(s)
2-Gang
Carton Quantity
6
Packaging Type
Shrinkwrap
Pallet Quantity
1650
Standard Package
6