

Brand: Hubbell Wiring Device-Kellems
Catalog ID: BA423341
Fully Adjustable; Cast Iron Box; Threaded Hubs
Application
Multi Service In-Floor Delivery Systems
Application - For Use On
Concrete
Catalog Number
BA423341
Color
Construction
Case Iron
Finish Type
Aluminum
Knockouts
4)1", 2) 3/4"
Material
Cast Iron
Mounting Method
Cast Into Concrete
Number of Gang(s)
2-Gang
Product Family
Flush Rectangular - B24 Series
Size
3-Gang
Type
2-Gang Deep Rectangular Cast Iron Box
UPC
783585544113
Dimensions
4.84 in x 8.06 in x 3.38 in
Height
3.38 in
Length
4.84 in
Size
3-Gang
Width
8.06 in
Cable Entry
From Top
Industry Standard(s)
Knockouts
4)1", 2) 3/4"
Mounting Method
Cast Into Concrete
Number of Gang(s)
2-Gang