HUBBELL CANADA
2-Gang, Rectangular, Cast Iron Box, Deep, Fully Adjustable, Aluminum Top
Image of BA4233 2-Gang, Rectangular, Cast Iron Box, Deep, Fully Adjustable, Aluminum Top
Discontinued

2-Gang, Rectangular, Cast Iron Box, Deep, Fully Adjustable, Aluminum Top

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BA4233

Flush Concrete Floor Box Series, 2-Gang, Rectangular, Cast Iron Box, Deep, Fully Adjustable, Aluminum Top

  • Corrosion resistant for on-grade applications
  • Leveling feet provide before pour adjustability
  • Oversized threaded conduit access holes for low voltage

Fully Adjustable; Cast Iron Box; Threaded Hubs

General

Application

Application - For Use On

Concrete

Catalog Number

BA4233

Color

Construction

EU RoHS Indicator

No

Knockouts

Material

Cast Iron

Mounting Method

Cast Into Concrete

Number of Gang(s)

2-Gang

Size

3-Gang

Specifications

  • Capacity Per Gang - 36.5 cu. in. (598.1 cm3)
  • Collar Material - Aluminum
  • Min. Depth of Pour - 3.75" (95.3)

Type

UPC

783585106304

Dimensions

Dimensions

4.84 in x 8.06 in x 3.38 in

Height

3.38 in

Length

4.84 in

Size

3-Gang

Width

8.06 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Knockouts

Mounting Method

Cast Into Concrete

Number of Gang(s)

2-Gang