

Brand: Hubbell Wiring Device-Kellems
Catalog ID: BA4214
Semi Adjustable; Cast Iron Box; Threaded Hubs
Application
Application - For Use On
Concrete
Catalog Number
BA4214
Color
Construction
Case Iron
EU RoHS Indicator
Finish Type
Aluminum
Knockouts
4) 3/4"
Material
Cast Iron
Mounting Method
Cast Into Concrete
Number of Gang(s)
2-Gang
Product Family
Flush Rectangular - B24 Series
Size
2-Gang
Type
UPC
783585106205
Dimensions
5.46 in x 7.49 in x 2 in
Height
2 in
Length
5.46 in
Size
2-Gang
Width
7.49 in
Cable Entry
From Top
EU RoHS Indicator
Industry Standard(s)
Knockouts
4) 3/4"
Mounting Method
Cast Into Concrete
Number of Gang(s)
2-Gang
Carton Quantity
2