HUBBELL CANADA
2-Gang, Rectangular, Galvanized Stamped Steel Box, Deep, AL Top
Image of BA2432 2-Gang, Rectangular, Galvanized Stamped Steel Box, Deep, AL Top
Image of BA2432 2-Gang, Rectangular, Galvanized Stamped Steel Box, Deep, AL Top
Discontinued

2-Gang, Rectangular, Galvanized Stamped Steel Box, Deep, AL Top

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BA2432

Flush Concrete Floor Box Series, 2-Gang, Rectangular, Galvanized Stamped Steel Box, Deep, Fully Adjustable, Aluminum Top

  • Stamped steel construction
  • Concentric knockouts permit various conduit sizes
  • Economical and light weight for above-grade applications

Fully Adjustable, PreGalvanized Stamped Steel Box; Concentric Knock-Outs

General

Application

Application - For Use On

Concrete

Catalog Number

BA2432

Color

Aluminum

Construction

Stamped

EU RoHS Indicator

Knockouts

7)3/4"- 1 1/4"

Material

Galvanized Stamped Steel

Mounting Method

Cast Into Concrete

Number of Gang(s)

2-Gang

Product Family

Flush Rectangular - B24 Series

Size

2-Gang

Specifications

  • Collar Material - Aluminum
  • Cubic Capacity - 52.8 cu. in. (865.2 cm3)
  • Min. Depth of Pour - 3.75" (95.3)
  • Size - 2-Gang

Type

UPC

783585104225

Dimensions

Dimensions

4.81 in x 9.25 in x 3.72 in

Height

3.72 in

Length

4.81 in

Size

2-Gang

Width

9.25 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • UL/CSA
  • UL514

Standards - RoHS Compliance Status

CM

Configuration

Knockouts

7)3/4"- 1 1/4"

Mounting Method

Cast Into Concrete

Number of Gang(s)

2-Gang