HUBBELL CANADA
2-Gang Weatherproof Cover, Device Mount, Two Single 1.406 in. Dia., Gray
Image of 5157-0 2-Gang Weatherproof Cover, Device Mount, Two Single 1.406 in. Dia., Gray

2-Gang Weatherproof Cover, Device Mount, Two Single 1.406 in. Dia., Gray

Brand: Bell

Catalog ID: 5157-0

2-Gang Weatherproof Cover, Device Mount, Two Single 1.406 in. Dia., Gray

  • Rugged metallic construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Installation hardware, gasket, and multilingual instructions are included
  • Two round 1.406 in. diameter receptacles
  • Vertical mount

General

Application

Switch Cover

Catalog Number

5157-0

Color

Construction

Metallic

Cover Type

Flip/Snap

EU RoHS Indicator

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical; Device Mount

Number of Gang(s)

2-Gang

Type

Cover

UPC

050169515709

Weather Resistant

Yes

Dimensions

Actual Depth

0.875 in

Cubic Capacity

17.963715875 cu.in

Depth

0.875 in

Height

4.531 in

Package Height

4.531 in

Package Length

0.875 in

Package Weight

0.305 lb

Package Width

4.531 in

Width

4.531 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

NEC

Compliant

Nema Rating

NEMA 3R

Operational

Weather Resistant

Yes

Configuration

Mounting Method

Vertical; Device Mount

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

18

Packaging Type

Shrinkwrap

Pallet Quantity

2700

Standard Package

18