HUBBELL CANADA
2-Gang Weatherproof Cover, Plastic, Blank, Gray
Image of PBC200GY 2-Gang Weatherproof Cover, Plastic, Blank, Gray
Image of PBC200GY 2-Gang Weatherproof Cover, Plastic, Blank, Gray
play
360 View
Image of PBC200GY 2-Gang Weatherproof Cover, Plastic, Blank, Gray
+2
Image of PBC200GY 2-Gang Weatherproof Cover, Plastic, Blank, Gray

2-Gang Weatherproof Cover, Plastic, Blank, Gray

Brand: Bell

Catalog ID: PBC200GY

2-Gang Weatherproof Cover, Plastic, Blank, Gray

  • Durable high impact polycarbonate construction
  • Installation hardware, gasket and multilingual instructions included
  • Gray color finish
  • NEMA 3R compliant
  • UL listed

General

Application

Flat

Catalog Number

PBC200GY

Color

Construction

Nonmetallic

Cover Type

Blank/Flat

EU RoHS Indicator

Material

Nonmetallic

Material Type

Non-metallic

Mounting Method

Vertical

Number of Gang(s)

2-Gang

Product Family

Non-Metallic Blank & Device Covers

Product Type

Weatherproof Boxes & Extensions

Type

UPC

092326130035

Weather Resistant

Yes

Dimensions

Actual Depth

0.25 in

Cubic Capacity

8.33504 cu.in

Depth

0.35 in

Height

4.88 in

Package Height

4.88 in

Package Length

0.46 in

Package Weight

0.191 lb

Package Width

4.88 in

Weight

0.18 lb

Width

4.88 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

NEC

Compliant

Nema Rating

NEMA 3R

Operational

Weather Resistant

Yes

Configuration

Mounting Method

Vertical

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

10

Packaging Type

Shrinkwrap

Pallet Quantity

5760

Standard Package

10