HUBBELL CANADA
2-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, Expandable, Vertical, 55-in-1, 3-1/2 in. Deep, Gray
Image of MX7280SCN 2-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, Expandable, Vertical, 55-in-1, 3-1/2 in. Deep, Gray
Image of MX7280SCN 2-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, Expandable, Vertical, 55-in-1, 3-1/2 in. Deep, Gray
play
360 View
play
TAYMAC®: Extra-Duty Overview
+3
TAYMAC®: Metallic Extra Duty Weatherproof In-Use Device Covers

2-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, Expandable, Vertical, 55-in-1, 3-1/2 in. Deep, Gray

Brand: TayMac

Catalog ID: MX7280SCN

2-Gang Weatherproof In-Use Cover, EXTRA DUTY®, Expandable, Vertical, 55-in-1, 3-1/2 in. Deep, Gray

  • Revolutionary patented design expands from 2 in. to 3-1/2 in. for in-use needs
  • Heavy duty die-cast metal construction with premium powder coat
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 55-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable open or closed and fits fullsize padlock
  • Extra Duty® rated
  • Vertical mount

General

Catalog Number

MX7280SCN

Color

Series

EXTRA DUTY® Series

UPC

805035052266