HUBBELL CANADA
Image of 2088 2 in. EMT 1-Hole Push-On Strap
Discontinued

2 in. EMT 1-Hole Push-On Strap

Brand: Raco

Catalog ID: 2088

2 in. EMT 1-Hole Push-On Strap

Mount EMT conduit with RACO® 1-hole push-on straps. Easliy position the straps with the snap on style. Align the fastener easily with the oversized bolt holes located on the strap.

  • Stamped steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Oversized bolt holes make alignment of fastener quick and easy
  • UL Listed
  • Available in trade sizes 1/2 in. through 4 in.
Conduit

General

Catalog Number

2088

Conduit Type

EMT

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps

Material

Steel

UPC

050169020883

Dimensions

Dimensions

3.91 in x 1.105 in x 2.274 in

Height

2.274 in

Length

3.91 in

Trade Size

2 in

Weight

0.273 lb

Width

1.105 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

3500