HUBBELL CANADA
2 in. EMT or 1-1/2 in. Rigid/IMC Clamp Back
Image of 1346 2 in. EMT or 1-1/2 in. Rigid/IMC Clamp Back
*Representative image
Image of 1346 2 in. EMT or 1-1/2 in. Rigid/IMC Clamp Back

2 in. EMT or 1-1/2 in. Rigid/IMC Clamp Back

Brand: Raco

Catalog ID: 1346

2 in. EMT or 1-1/2 in. Rigid/IMC Clamp Back

Create the space between the conduit and mounting space with RACO® Clamp Backs. Used with EMT or Rigid/IMC straps. Prevent buildup of snow and rain between the conduit and surface in outdoor applications.

  • Malleable iron construction ensures mechanical protection
  • Elongated bolt holes allows easy alignment with the conduit strap
  • UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

1346

Conduit Type

Rigid/IMC

Environmental Conditions

Wet Location

Fitting Type

Straps/Clampbacks

Material

Malleable Iron

Product Family

EMT

Product Type

Commercial Fittings

UPC

050169013465

Dimensions

Dimensions

3.906 in x 1.609 in x 0.5 in

EMT Size

2 in

Height

0.5 in

Length

3.906 in

Rigid/IMC Size

1.5 in

Trade Size

Rigid/IMC 1-1/2 in, EMT 2 in

Weight

0.245 lb

Width

1.609 in

Certifications And Compliance

Certified Listed

UL Listed

Environmental Conditions

Wet Location

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

8000