

Brand: TradeSelect
Catalog ID: CCSRT200
Catalog Number
CCSRT200
UPC
626463044322
Dimensions
2.618 in x 2.736 in x 2.677 in
Height
2.677 in
Length
2.618 in
Weight
0.64 lb
Width
2.736 in
Certification - cULus
cUL Listed
Certified Listed
cUL Listed
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
2560