HUBBELL CANADA
Image of 1138 2 in. Rigid/IMC Bushing, Insulated
*Representative image
Image of 1138 2 in. Rigid/IMC Bushing, Insulated

2 in. Rigid/IMC Bushing, Insulated

Brand: Raco

Catalog ID: 1138

2 in. Rigid/IMC Bushing, Insulated

Secure threaded Rigid/IMC conduit. RACO® insulating bushings provide a smooth rounded surface at the entrance of raceway. May also be used on the threaded box end of a conduit connector to smooth the wire entrance.

  • Malleable iron construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Insuliner rated for 150° C
  • UL and CSA Listed
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

1138

Conduit Type

Rigid/IMC

Fitting Type

Bushings

Insulation Type

Insulated

Item Type

4D

Material

Malleable Iron

Product Family

Rigid/IMC

Product Type

Commercial Fittings

UPC

050169011386

Dimensions

Dimensions

0.719 in x 2.719 in x 2.719 in

Height

2.719 in

Length

0.719 in

Trade Size

2 in

Weight

0.34 lb

Width

2.719 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

6300