HUBBELL CANADA
Image of 1408 2 in. Rigid/IMC Bushing, Insulated
*Representative image
Image of 1408 2 in. Rigid/IMC Bushing, Insulated

2 in. Rigid/IMC Bushing, Insulated

Brand: Raco

Catalog ID: 1408

2 in. Rigid/IMC Bushing, Insulated

Secure threaded Rigid/IMC conduit. RACO® insulating bushings provide a smooth rounded surface at raceway entrance. May also be used on the threaded box end of a conduit connector to smooth the wire entrance. Made from high-impact polypropylene.

  • Insuliner rated for 105° C
  • Raised outside edges allow easy tightening by hand or tool
  • UL Listed
  • Available in trade sizes of 1/2 in. through 6 in.
Conduit

General

Catalog Number

1408

Conduit Type

Rigid/IMC

Fitting Type

Bushings

Insulation Type

Insulated

Material

Polypropylene

Product Family

Rigid/IMC

Product Type

Commercial Fittings

UPC

050169014080

Dimensions

Dimensions

0.54 in x 2.64 in x 2.64 in

Height

2.64 in

Length

0.54 in

Trade Size

2 in

Weight

0.039 lb

Width

2.64 in

Certifications And Compliance

Certified Listed

UL Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

7000