HUBBELL CANADA
Image of 1828 2 in. Rigid/IMC Compression Coupling

2 in. Rigid/IMC Compression Coupling

OR

Brand: Raco

Catalog ID: 1828

2 in. Rigid/IMC Compression Coupling

Couple two ends of unthreaded rigid/IMC conduit with RACO® compression couplings. Provide concrete-tight connections.

  • All steel/malleable iron construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • Hex compression nuts assure easy wrench installation
  • Available in trade sizes 1/2 in. through 4 in.
Conduit

General

Catalog Number

1828

Conduit Type

Rigid/IMC

EU RoHS Indicator

Yes

Fitting Type

Couplings

Material

Steel/Malleable Iron

UPC

050169018286

Dimensions

Dimensions

2.219 in x 2.75 in x 2.75 in

Height

2.75 in

Length

2.219 in

Trade Size

2 in

Weight

1.152 lb

Width

2.75 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Yes

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

1225