HUBBELL CANADA
Image not found
Image not found

2 X 2 TOOL BODY KIT

Brand: Ripley Tools

Catalog ID: 36101H

600V Cable Stripper with 2 Cable Bushings. Designed for efficient and precise 600V secondary cable stripping. NOTE: The 2×2 Plus is available with or without bushings. Select square or chamfer cut bushings from the bushings below. Please specify two bushings when ordering the 2×2 Plus.

  • Double-sided design accommodates two bushings that easily change out with a hex wrench
  • Efficiently & precisely strip 600V secondary cable without damaging the conductor, even in cold climates
  • Compatible square or chamfer cut bushings for stripping 45 mil to 95 mil secondary insulations with concentric, compressed or compacted conductors #6 AWG to 750 kcmil
  • Guarded bushing cutting blades prevent injury
  • Square Cut Bushings
  • Chamfer Cut Bushings

General

Catalog Number

36101H

Product Type

Fixed Bushing Tools

UPC

096359844648