

Brand: Hubbell Wiring Device-Kellems
Catalog ID: DR20AL
Self Grounding
Application
Commercial Specification Grade
Catalog Number
DR20AL
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Horsepower - Maximum
1
Item Type
Decorator Duplex
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Product Family
Commercial Specification Grade
Specifications
Style
Style Line Decorator
Type
Standard Duplex
UPC
783585127873
Dimensions
3.28 in x 1.06 in x 1.29 in
Display Size
Standard Sized Product
Height
1.29 in
Length
3.28 in
Weight
0.15 lb
Width
1.06 in
Amperage Rating
20 A
Connectivity
Back and Side Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
2500 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#12 AWG to #10 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
Nema Rating
5-20R
Horsepower - Maximum
1
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
10