HUBBELL CANADA
2156 Series Latch Head Battery Cutter, Hard Case, 5Ah Makita Batteries
Image of PATCUT2156L5 2156 Series Latch Head Battery Cutter, Hard Case, 5Ah Makita Batteries
Image of PATCUT2156L5 2156 Series Latch Head Battery Cutter, Hard Case, 5Ah Makita Batteries

2156 Series Latch Head Battery Cutter, Hard Case, 5Ah Makita Batteries

Brand: Burndy

Catalog ID: PATCUT2156L5

PATRIOT® Series, 2156 Series Latch Head Battery Cutter, Hard Case, Makita (2) 5.0Ah 18V Li-Ion Batteries, 120V-AC Charger

The PATRIOT® PATCUT2156 offers a cutting range up to 2156 kcmil ACSR, 2” copper and aluminum, 9/16” EHS Guy, as well as other hard metals. These cutters feature a specialized latch head for mid-span cuts, durable hardened steel blades, and 180° head rotation. Egonomically balanced, providing one-handed operation for advance, retract and hold, ensuring versatility for the user.

  • 180° head rotation
  • Durable hardened steel blades
  • Specialized latch head for mid-span cuts
  • Mechanical ram release with no power consumption

General

Application

Cutting

Application - For Use On

ACSR, Aluminum, Copper Cable; Ground Rod; Rebar; Soft Steel Bolts; Standard Guy; EHS Guy Strand

Battery Type

5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PATCUT2156L5

Container Type

Hard Case

Crimp Force Capacity

10 ton

EU RoHS Indicator

Power Source

120V-AC Charger

Product Type

ACSR Cutter

Recharge Time

0.75 h

Series

PATRIOT® Series

Tool Type

Battery Actuated Cutter

Trade Name

PATRIOT®

Type

Cutter

UPC

621945471078

Dimensions

Dimensions

16.46 in x 3.27 in x 13.66 in

Height

13.66 in

Length

16.46 in

Weight

14.1 lb

Width

3.27 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Cutting Capacity: Copper/Aluminum up to 2.0"; ACSR up to 2156 kcmil; Ground Rod up to 3/4"; Rebar up to 5/8"; Soft Steel Bolts up to 3/4"; Standard Guy up to 9/16"; EHS Guy Strand up to 9/16"

Certifications And Compliance

EU RoHS Indicator

Force Related

Crimp Force Capacity

10 ton

Operational

Battery Type

5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Power Source

120V-AC Charger

Recharge Time

0.75 h

Logistics

Package Contents

Cutter, (2) Batteries, Charger, Lanyard, Hard Case