



Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL5362STC2ITR
EdgeConnect™ Screwless Termination system, simply insert the wire and press the plunger down. No tools are required. That connection is fool-proof and long lasting, to all but guarantee a high quality result. Any qualified installer regardless of level of training can guarantee a high qualilty result. Elapsed time? About 11 seconds!
Screwless termination for easier and faster installation.
Application
Spring clamp terminal strengthens over time providing a more reliable connection.
Catalog Number
HBL5362STC2ITR
Color
Ivory
Flammability
UL 94 V-2
Item Type
Receptacle
Material
Thermoplastic/C
Operating Temperature
Series
EdgeConnect™ Series
Size
3.28x1.58x1.38 in
Specifications
Style
Flat Face
Type
Controlled
UPC
783585757322
Size
3.28x1.58x1.38 in
Weight
0.2 lb
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
125 V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Industry Standard(s)
Nema Rating
5-20R
Operating Temperature
Carton Quantity
10
Pallet Quantity
4000