HUBBELL CANADA
Image of ATS-00589 24" x 11" Standard Black Bollard
Image of ATS-00589 24" x 11" Standard Black Bollard
Image of ATS-00589 24" x 11" Standard Black Bollard
Image of ATS-00589 24" x 11" Standard Black Bollard

24" x 11" Standard Black Bollard

Brand: AccelTex Solutions

Catalog ID: ATS-00589

ATS-00589 (former catalog number ATS-BOLMNT-11-STDBLK-24in). The AccelTex Solutions Bollards are designed to protect wireless equipment in outdoor environments. Our bollards allow RF coverage to be extended to outdoor locations such as parking lots and courtyards. Available in different colors and different sizes, our bollards can seamlessly blend into their environments – keeping aesthetics intact.

  • Bollards protect outdoor wireless equipment and extend RF coverage to outdoor areas
  • Available in various colors and sizes to blend seamlessly into environments

General

Application

High Density, Outdoor Wi-Fi, Stadium

Catalog Number

ATS-00589

Color

Black

Material - Radome

LDPE

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620434568

Dimensions

Height

0 in

Length

24 in

Width

11 in