

Brand: AccelTex Solutions
Catalog ID: ATS-00402
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Cable Type
240
Catalog Number
ATS-00402
Compatibility
Connector Style 1
Right Angle N-Style Plug
Connector Style 2
RPSMA Plug
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620433639
Dimensions
7.25 in x 7 in x 1.5 in
Height
1.5 in
Length
7.25 in
Width
7 in
Cable Type
240
Compatibility
Connector Style 1
Right Angle N-Style Plug
Connector Style 2
RPSMA Plug