

Brand: AccelTex Solutions
Catalog ID: ATS-00405
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Cable Type
240
Catalog Number
ATS-00405
Connector Style 1
RPSMA Jack
Connector Style 2
RPSMA Plug
Operating Temperature
-40 to 85 °C
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620433660
Dimensions
7.5 in x 7.75 in x 1 in
Height
1 in
Length
7.5 in
Width
7.75 in
Cable Type
240
Operating Temperature
-40 to 85 °C
Connector Style 1
RPSMA Jack
Connector Style 2
RPSMA Plug