HUBBELL CANADA
240 Series SMA Jack to SMA Plug 10' Cable Assembly
Image of ATS-02881 240 Series SMA Jack to SMA Plug 10' Cable Assembly
Image of ATS-02881 240 Series SMA Jack to SMA Plug 10' Cable Assembly

240 Series SMA Jack to SMA Plug 10' Cable Assembly

Brand: AccelTex Solutions

Catalog ID: ATS-02881

ATS-02881 (former catalog number ATS-240-SMAJ-SMAP-10ft). AccelTex Solutions SMA Jack to SMA Plug Cable Assemblies are constructed of the highest quality low loss coaxial cable and connectors built to our exact specifications. Each assembly is factory terminated and tested.

  • SMA Jack to SMA Plug coaxial cable assembly with high-quality low-loss construction
  • Factory terminated and tested for reliable connectivity

General

Application

High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium

Cable Type

240

Catalog Number

ATS-02881

Connector Style 1

SMA Jack

Connector Style 2

SMA Plug

Operating Temperature

-40 to 85 °C

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620438894

Dimensions

Dimensions

7.5 in x 7.75 in x 1 in

Height

1 in

Length

7.5 in

Width

7.75 in

Conductor Related

Cable Type

240

Operational

Operating Temperature

-40 to 85 °C

Configuration

Connector Style 1

SMA Jack

Connector Style 2

SMA Plug