


Brand: Burndy
Catalog ID: 240102C
Catalog Number
240102C
Material
Copper
Series
WEJTAP™ Series
UPC
621945676381
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor Range
Main Conductor: #4-1, Tap: #1 Sol-#2 Str
Carton Quantity
20
Pallet Quantity
1200