HUBBELL CANADA
Image of 25 25 Weld Metal, Standard Cartridge

25 Weld Metal, Standard Cartridge

Brand: Burndy

Catalog ID: 25

25 Weld Metal, Standard Cartridge

General

Application

For Welding Copper To Copper, Copper To Steel, Copper To Rail, Copper To Cast Iron And One For Welding Copper To Steel For Cathodic Protection

Catalog Number

25

EU RoHS Indicator

Yes

Trade Name

BURNDYWeld®

UPC

781810402368

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

480

Pallet Quantity

18756