HUBBELL CANADA
250 kcmil I,K,M, 262 DLO, Cu, 1/2" Stud, Standard, Nickel
Image of YAG31LTC12FXG1NK 250 kcmil I,K,M, 262 DLO, Cu, 1/2" Stud, Standard, Nickel

250 kcmil I,K,M, 262 DLO, Cu, 1/2" Stud, Standard, Nickel

Brand: Burndy

Catalog ID: YAG31LTC12FXG1NK

250 kcmil I,K,M, 262 DLO, Cu, 1-Hole, 1/2" Stud, Standard, Nickel Plating, White / 17 or 298 Die Index

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • For applications greater than 2000 Volts consult cable manufacturer for voltage stress relief instruction

General

Application

Wire Termination

Catalog Number

YAG31LTC12FXG1NK

Color Code

White

Connector Type

STANDARD BARREL

Die Index

17

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Nickel Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Nickel

Product Family

COMPRESSION

Product Type

Terminal

Temperature Rating

194

Trade Name

HYLUG™

Type

Standard Barrel, Nickel Plated

UPC

781810439654

UPC 14 Digit GTIN

00781810439654

Dimensions

Dimension - B Length inch

1.06 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - D inch

1.08 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.5 mm

Dimension - L Length Overall mm

68 mm

Dimension - Length Overall inch

2.69 in

Dimension - N inch

0.53 in

Dimension - Outside Diameter inch

0.88 in

Dimension - Pad Width inch

1.20 in

Dimension - Strip Length inch

1-1/8

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.54 in

Dimensions

2.69 in x 1.2 in x 0.18 in

Height

0.18 in

Length

2.69 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Width

1.2 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

262 KCMIL

Conductor - Copper DLO Size Range

262 kcmil

Conductor - Copper Flex I Size

250 KCMIL

Conductor - Copper Flex I Size Range

250 kcmil

Conductor - Copper Flex K Size

250 kcmil

Conductor - Copper Flex K Size Range

250 kcmil

Conductor - Copper Flex M Size

250 KCMIL

Conductor - Copper Str Size

250 KCMIL

Conductor - Copper Str Size Range

250 kcmil

Conductor - Material

COPPER

Conductor Size

250 KCMIL

Conductor Type

FLEX

Wire Size

250 KCMIL

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

STANDARD BARREL

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

12