HUBBELL CANADA
25FWBOX, 1/4" Silicon Bronze Flat Washer
Image of 25FWBOX 25FWBOX, 1/4" Silicon Bronze Flat Washer
Image of 25FWBOX 25FWBOX, 1/4" Silicon Bronze Flat Washer

25FWBOX, 1/4" Silicon Bronze Flat Washer

Brand: Burndy

Catalog ID: 25FWBOX

Silicon Bronze Flat Washer.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Application

Used to spread the load of a screwed fastening

Catalog Number

25FWBOX

Connector Type

Washer - Flat

Material

Silicon Bronze

Product Family

Hardware/Inhibitors/Sealants>Silicon Bronze>Nuts, Bolts, Flat Washers, U-Bolts, Kits

Product Type

Flat Washer

Sub Brand

DURIUM

Trade Name

DURIUM™

Type

Washer-Flat

UPC

781810012499

UPC 14 Digit GTIN

00781810012499

Dimensions

Dimension - B Length fraction

5/8 in

Dimension - B Length inch

.625 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25 in

Dimension - Inside Diameter inch

0.25 in

Dimension - Outside Diameter inch

0.625 in

Dimension - Pin Diameter fraction

1/16 in

Dimensions

0.64 in x 0.296 in x 0.08 in

Height

0.08 in

Length

0.64 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.296 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Washer - Flat

Logistics

Carton Quantity

50