HUBBELL CANADA
25X125HSSB, 1/4" x 1-1/4" Hex Bolt, Stainless Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

25X125HSSB, 1/4" x 1-1/4" Hex Bolt, Stainless Steel

Brand: Burndy

Catalog ID: 25X125HSSB

Stainless Steel Bolt, 1.25 in L, Hexagonal bolts,Thread size:1/4-20.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

25X125HSSB

Material

Silicon Bronze

Product Family

Hardware/Inhibitors/Sealants>Stainless Steel>Nuts, Bolts, Flat Washers, Lock Washers, Belleville Washers, Kits

Product Type

Bolt

UPC

781810532362

Dimensions

Dimension - B Length fraction

1-1/4 in

Dimension - B Length inch

1.25 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.250 in

Dimension - Length Overall inch

1.25 in

Dimension - Thread Size

1/4 - 20

Dimension - Threads per inch

20

Length

1.25 in

Width

0.25 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No