
Brand: Killark
Catalog ID: 2FB
Stamped metallic covers without electrostatically applied powder coating. Gaskets to be ordered separately.
Application
For standard and hostile locations.
Catalog Number
2FB
Color
Cover Type
Blank
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
F Series
Type
Device Box Cover
UPC
783936130125
Dimensions
4.625 in x 4.562 in x 0.2 in
Gross Weight with Packaging
0.11
Height
0.2 in
Length
4.625 in
Width
4.562 in
EU RoHS Indicator
Carton Quantity
10