

Brand: Killark
Catalog ID: 2FD
Internal grounding screw. Two gang style. Suitable for use in wet locations when used with gasket covers. For use with FS-style covers (see pages F40-F42).
Application
Accommodates wiring devices and provides opening to splice, tap, or pull conductors. Provide access to conductors for maintenance and future system changes.
Catalog Number
2FD
Color
Gray
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Number Of Outlets
2
Product Family
Fittings
Series
F Series
Type
Device Box
UPC
783936150529
Dimensions
7 in x 1 in x 4 in
Gross Weight with Packaging
2.23
Height
4 in
Length
7 in
Width
1 in
Number Of Outlets
2
Carton Quantity
5