HUBBELL CANADA
2GCBB-20Q1 - GCBB Series, AL Feed-Thru Circuit Breaker Load Ctr, 20A Trip Quicklag, Two 1-Pole, 120/240VAC, Hub Size 3/4"-14 NPT
Image of 2GCBB-20Q1 2GCBB-20Q1 - GCBB Series, AL Feed-Thru Circuit Breaker Load Ctr, 20A Trip Quicklag, Two 1-Pole, 120/240VAC, Hub Size 3/4"-14 NPT
Image of 2GCBB-20Q1 2GCBB-20Q1 - GCBB Series, AL Feed-Thru Circuit Breaker Load Ctr, 20A Trip Quicklag, Two 1-Pole, 120/240VAC, Hub Size 3/4"-14 NPT

2GCBB-20Q1 - GCBB Series, AL Feed-Thru Circuit Breaker Load Ctr, 20A Trip Quicklag, Two 1-Pole, 120/240VAC, Hub Size 3/4"-14 NPT

Brand: Killark

Catalog ID: 2GCBB-20Q1

GCBB Series - Aluminum Feed-Thru Circuit Breaker Load Center with Cutler-Hammer Circuit Breaker- 20A Trip Quicklag- Two 1-Pole-120/240VAC- Hub Size 3/4"-14 NPT

  • Compact rectangular enclosure with threaded cover allows easy access.
  • Provided with two 3/4"-14 NPT drilled and tapped conduit openings, one top and two bottom.
  • Eaton (Cutler-Hammer) Type QC Quicklag Circuit Breakers (These assemblies include the breaker as indicated).
  • Push pull handle mechanism operates circuit breakers.
  • Handle mechanism supplied as standard with "Lockout" in OFF position.
  • Enclosures are made from copper free cast aluminum alloy (less than 4/10 of 1%).
  • Special combinations of breaker amperage are available, consult factory for details.

Killark GCBB Series of Hazardous Location Circuit Breaker Load Centers provide overcurrent and short circuit protection of service entrance, feeder or branch circuits, lighting, heating, appliance and motor circuits. Rated for indoor and outdoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments. Circuit breaker configurations are available with various Eaton (Cutler Hammer) Type QC Quicklag breakers.

General

Application

Catalog Number

2GCBB-20Q1

Enclosure Type

Threaded

EU RoHS Indicator

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Operating Temperature Celcius Max

40 Degree

Product Family

Distribution Equipement

Series

GCBB Series

Type

UPC

783936205175

Dimensions

Depth

6.625 in

Diameter - Inside

4.88 in

Dimensions

11.5 in x 8.125 in x 6.875 in

Gross Weight with Packaging

12.4

Height

6.875 in

Length

11.5 in

Weight

12 lb

Width

8.125 in

Electrical Ratings

Frequency Rating

60 Hz

Conductor Related

Number Of Poles

4

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3R, 7(B, C, D), 9(E, F, G)

UL File Number

E83969

Operational

Operating Temperature Celcius Max

40 Degree