

Brand: Killark
Catalog ID: 2GCBB-40Q1-40Q3
Killark GCBB Series of Hazardous Location Circuit Breaker Load Centers provide overcurrent and short circuit protection of service entrance, feeder or branch circuits, lighting, heating, appliance and motor circuits. Rated for indoor and outdoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments. Circuit breaker configurations are available with various Eaton (Cutler Hammer) Type QC Quicklag breakers.
Application
Catalog Number
2GCBB-40Q1-40Q3
Enclosure Type
Threaded
EU RoHS Indicator
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Operating Temperature Celcius Max
40 Degree
Product Family
Distribution Equipement
Series
GCBB Series
Type
UPC
783936120515
Depth
6.625 in
Height
6.875 in
Weight
12 lb
Width
8.125 in
Frequency Rating
60 Hz
Number Of Poles
4
EU RoHS Indicator
Hazardous Rating(s)
Nema Rating
3R, 7(B, C, D), 9(E, F, G)
UL File Number
E83969
Operating Temperature Celcius Max
40 Degree